6040h, 6840h Controlword - Axis #
The control commands are built up from the logical combination of the bits in the control word and external signals (ex: enable output stage).
| Index | Sub-Index | Data Type | Access | PDO Mappable | Description |
|---|---|---|---|---|---|
| 0x6040 | 0 | Unsigned16 | RW | RxPDO | Drive state machine control word |
Bit assignment in control word
| Bit | Name | Bit | Name |
|---|---|---|---|
|
0 |
Switch on |
8 |
Pause/halt |
|
1 |
Disable Voltage |
9 |
reserved |
|
2 |
Quick Stop |
10 |
reserved |
|
3 |
Enable Operation |
11 |
reserved |
|
4 |
Operation mode specific |
12 |
reserved |
|
5 |
Operation mode specific |
13 |
reserved |
|
6 |
Operation mode specific |
14 |
reserved |
|
7 |
Reset Fault (only effective for faults) |
15 |
reserved |
Commands in the control word
| Command | Bit 7 Fault Reset | Bit 3 Enable Operation | Bit 2 Quick stop | Bit 1 Disable Voltage | Bit 0 Switch On | Transitions |
|---|---|---|---|---|---|---|
|
Shutdown |
X |
X |
1 |
1 |
0 |
2, 6, 8 |
|
Switch on |
X |
X |
1 |
1 |
1 |
3 |
|
Disable Voltage |
X |
X |
X |
0 |
X |
7, 9, 10, 12 |
|
Quick Stop |
X |
X |
0 |
1 |
X |
7, 10, 11 |
|
Disable Operation |
X |
0 |
1 |
1 |
1 |
5 |
|
Enable Operation |
X |
1 |
1 |
1 |
1 |
4 |
|
Fault Reset |
1 |
X |
X |
X |
X |
15 |
Bits marked by an X are irrelevant.
Mode-dependent bits in the control word
The following table shows the mode-dependent bits in the control word. Only manufacturer-specific modes are supported at present. The individual modes are set by 6060h, 6860h Modes of operation - Axis #.
|
Operation mode |
No. |
Bit 4 |
Bit 5 |
Bit 6 |
|---|---|---|---|---|
|
Profile Position Mode (pp) |
01h |
New set-point |
Use new set-point immediately |
0 = Absolute move 1 = Relative move |
|
Profile Velocity Mode (pv) |
03h |
reserved |
reserved |
reserved |
|
Profile Torque |
04h |
reserved |
reserved |
reserved |
|
06h |
Start homing operation |
reserved |
reserved |
|
|
Cyclic sync position Mode (csp) |
08h |
reserved |
reserved |
reserved |
Description of the remaining bits in the control word
The remaining bits in the control word that are not used for drive state machine commands or operation mode specific commands are used for special operations:
Bit 8 – Pause/Halt:If Bit 8 is set, then the drive halts (pauses) in all modes. The set-points (speed for homing or jogging, motion task number, setpoints for digital mode) for the individual modes are retained.
Bits 9-15: Unused/Reserved bits
Axis 1
| Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
|---|---|---|---|---|---|---|---|
| Controlword - Axis 1 | 6040h | 0h | Unsigned16 | - | - | Read/Write | Yes |
Axis 2
| Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
|---|---|---|---|---|---|---|---|
| Controlword - Axis 2 | 6840h | 0h | Unsigned16 | - | - | Read/Write | Yes |





